


Brand: Bryant
Catalog ID: WPC2
Standard Product
Application
Flanged Devices
Catalog Number
WPC2
Construction
Molded
Item Type
Weatherproofing Covers
Knockouts
None
Material
Aluminum, Cast
Material - Mounting Hardware
Vertical Mounted
Number Of Outlets
Size 2 Inlets
Size
Standard
Style
For 20A nd 30A Locking Flanged Equipment Devices
Type
Weatherproof Covers
UPC
781786001572
Display Size
1-Gang
Size
Standard
Knockouts
None
Number Of Outlets
Size 2 Inlets