Image of NP11AL Wallplates, Nylon, 1-Gang, .406" Opening, Box Mount, Almond
Image of NP11AL Wallplates, Nylon, 1-Gang, .406" Opening, Box Mount, Almond
Discontinued

Wallplates, Nylon, 1-Gang, .406" Opening, Box Mount, Almond

Brand:

Bryant

Catalog ID:

NP11AL

Wallplates, Nylon, 1-Gang, .406" Opening, Box Mount, Almond

  • Reinforcement ribs for extra strength
  • High-impact, self-extinguishing nylon material
  • Captive screw feature holds mounting screw in place

Product details

General

Application

Protection against contact of live terminals and wiring. Provides finished look to installation.

Catalog Number

NP11AL

Color

Almond

Construction

Molded

Cutout

1) .406" Hole- Telephone Opening

EU RoHS Indicator

Yes

Item Type

Screw Mount

Material

Nylon

Material - Mounting Hardware

Screw Mounting

Number of Gang(s)

1-Gang

Orientation

Vertical Mount

Size

Standard

Specifications

  • Appearance - Smooth
  • Material - Nylon
  • Mounting Screws - Steel painted, slotted head
  • Plate Openings - Telephone
  • Plate Type - 1-Gang

Style

1-Telephone/Coaxial

Type

Telephone/Coaxial

UPC

883778103889

Dimensions

Display Size

Standard Sized

Thickness

0.06

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

25

Resources and downloads