Image of NPJ7BK Wallplates, Nylon, Mid-Sized, 1-Gang, 1) 1.40" Opening, Black
Image of NPJ7BK Wallplates, Nylon, Mid-Sized, 1-Gang, 1) 1.40" Opening, Black
Discontinued

Wallplates, Nylon, Mid-Sized, 1-Gang, 1) 1.40" Opening, Black

Brand:

Bryant

Catalog ID:

NPJ7BK

Wallplates, Nylon, Mid-Sized, 1-Gang, 1) 1.40" Opening, Black

Nylon Wallplates - Our line of nylon wallplates features larger standard sized wallplates to provide extra coverage to hide rough box opening, improved aesthetics, greater strength, impact resistance, along with excellent cleanability in all different types of environments. Hubbell’s standard sized wallplates are 1/8 inch larger to provide you that extra coverage to hide rough box openings. The depth is ¼ inch so that it will comfortably fit over the device even on imperfect installations or on retrofit work.

  • Reinforcement ribs for extra strength
  • Captive screw feature holds mounting screw in place
  • High-impact, self-extinguishing nylon material
  • 1-Single 1.40 in. (35.6) Diameter Opening

Product details

General

Application

Protection against contact of live terminals and wiring. Provides finished look to installation.

Catalog Number

NPJ7BK

Color

Black

Construction

Molded

Cutout

1) 1.40" Opening

EU RoHS Indicator

Yes

Item Type

Screw Mount

Material

Nylon

Material - Mounting Hardware

Screw Mounting

Number of Gang(s)

1-Gang

Orientation

Vertical Mount

Size

Mid-Size

Specifications

  • Appearance - Smooth
  • Mounting Screws - Steel painted, slotted head
  • Plate Material - Nylon
  • Plate Openings - Single Receptacle
  • Plate Type - 1-Gang

Style

1-Single - 1.40 in. Hole

Type

Single

UPC

883778107856

Dimensions

Display Size

Mid-Sized

Thickness

0.06

Certifications And Compliance

Industry Standard(s)

UL Listed

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

25

Resources and downloads

Specifications