Image of NPJ262OW Wallplates, Nylon, Mid-Sized, 2-Gang, 2) Decorator, Office White
Image of NPJ262OW Wallplates, Nylon, Mid-Sized, 2-Gang, 2) Decorator, Office White
Discontinued

Wallplates, Nylon, Mid-Sized, 2-Gang, 2) Decorator, Office White

Brand: Bryant

Catalog ID: NPJ262OW

Wallplates, Nylon, Mid-Sized, 2-Gang, 2) Decorator, Office White

Product details

General

Application

Protection against contact of live terminals and wiring. Provides finished look to installation.

Catalog Number

NPJ262OW

Color

Office White

Construction

Molded

Cutout

2) Decorator

EU RoHS Indicator

Yes

Item Type

Screw Mount

Material

Nylon

Material - Mounting Hardware

Screw Mounting

Number of Gang(s)

2-Gang

Orientation

Vertical Mount

Size

Mid-Size

Specifications

  • Appearance - Smooth
  • Material - Nylon
  • Mounting Screws - Steel painted, slotted head
  • Plate Openings - Decorator
  • Plate Type - 2-Gang

Style

2-Decorator

Type

Decorator

UPC

883778106842

Dimensions

Display Size

Mid-Sized

Thickness

0.06

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

25

Resources and downloads

Specifications