Image of BRY67W76 Watertight Series, Locking Receptacle, 20A 3- Phase 480V AC, 3-Pole 4-Wire Grounding, NEMA L16-20R, Yellow
Image of BRY67W76 Watertight Series, Locking Receptacle, 20A 3- Phase 480V AC, 3-Pole 4-Wire Grounding, NEMA L16-20R, Yellow

Watertight Series, Locking Receptacle, 20A 3- Phase 480V AC, 3-Pole 4-Wire Grounding, NEMA L16-20R, Yellow

Brand:

Bryant

Catalog ID:

BRY67W76

Watertight Series, Locking Receptacle, 20A 3-Phase 480V AC, 3-Pole 4-Wire Grounding, NEMA L16-20R, Yellow

  • Impact-resistant PBT material lid and cover plate
  • Stainless steel mounting hardware
  • Lockable cover meets OSHA Lockout/Tagout regulations
  • Thermoplasticelastomer seal

Product details

General

Catalog Number

BRY67W76

Color

Yellow

Item Type

20A Watertight Single Receptacle

Number Of Poles

3-Pole

Performance

  • Moisture resistance: UL Listed to 3R, 3RX, 4, 4X, wet and damp locations (portable outlet boxes)
  • UV resistance:All exposed materials are UV stabilized
  • Flammability:UL94V0 (boxes, covers, and plates)

Type

Receptacle

UPC

781786379282

Dimensions

Dimensions

4.56 in x 3.10 in x 3.45 in

Height

3.45 in

Length

4.56 in

Width

3.1 in

Electrical Ratings

Amperage Rating

20 A

Voltage Rating

3 Phase 480 VAC

Voltage Rating Description

3 Phase 480 VAC

Conductor Related

Number Of Wires

4-Wire

Wire Size

#18 AWG to #8 AWG

Certifications And Compliance

Industry Standard(s)

  • IP69K in use
  • Listed to UL498
  • Certified to CSA C22.2 No. 42
  • Meets NEMA® WD-1, WD-6, and ANSI Standards
  • IP66 Suitability
  • NSF Certified (plugs, connectors and receptacles)

Nema Rating

L16-20R

Logistics

Carton Quantity

5

Resources and downloads