

Brand: Bryant
Catalog ID: SPC050DE
Closed Mesh
Application
Double Eye
Approx Breaking Strength
530 lbs
Catalog Number
SPC050DE
Construction
Woven
Material
Bronze, Tin Coated
Material - Mounting Hardware
Screw Hook or Beam Clamp
OEM Brand Name
Hubbell Bryant
Series
Standard Duty Series
Style
Closed Mesh, Single Weave
Type
Double Eye
UPC
781786245228
Cable Diameter Range
0.50 in-0.62 in
Cable Size
.50-.62" (1.27-1.57)
Approx Breaking Strength
530 lbs
Carton Quantity
5