

Brand: Bryant
Catalog ID: SPJ023L
Light Duty Closed Mesh
Application
Universal Eye
Approx Breaking Strength
290 lbs
Catalog Number
SPJ023L
Construction
Woven
Material
Bronze, Tin Coated
Material - Mounting Hardware
Screw Hook or Beam Clamp
OEM Brand Name
Hubbell Bryant
Product Family
Service Drop - Light Duty
Style
Closed Mesh, Single Weave
Type
Universal Eye
UPC
781786247444
Cable Diameter Range
0.23 in-0.31 in
Cable Size
.23-.31" (.58-.79)
Approx Breaking Strength
290 lbs
Carton Quantity
5