

Brand: Bryant
Catalog ID: SPJ052L
Light Duty Closed Mesh
Application
Universal Eye
Approx Breaking Strength
790 lbs
Catalog Number
SPJ052L
Construction
Woven
Material
Bronze, Tin Coated
Material - Mounting Hardware
Screw Hook or Beam Clamp
OEM Brand Name
Hubbell Bryant
Product Family
Service Drop - Light Duty
Style
Closed Mesh, Single Weave
Type
Universal Eye
UPC
781786247543
Cable Diameter Range
0.52 in-0.62 in
Cable Size
.52-.62" (1.32-1.57)
Approx Breaking Strength
790 lbs
Carton Quantity
5