

Brand: Bryant
Catalog ID: SPS062SO
Split Mesh Lace Closing
Application
Offset Eye
Approx Breaking Strength
750 lbs
Catalog Number
SPS062SO
Construction
Woven
Material
Bronze, Tin Coated
Material - Mounting Hardware
Screw Hook or Beam Clamp
OEM Brand Name
Hubbell Bryant
Series
Standard Duty Series
Style
Split Mesh, Lace Closing
Type
Offset Eye
UPC
781786372443
Cable Diameter Range
0.63 in-0.74 in
Cable Size
.63-.74" (1.60-1.88)
Approx Breaking Strength
750 lbs
Carton Quantity
50