Image of SPS175SO Wire and Cable Management, Support Grip, Offset Eye, Split Mesh, Lace Closing, Tin- Coated Bronze, 1.75-1.99"
Image of SPS175SO Wire and Cable Management, Support Grip, Offset Eye, Split Mesh, Lace Closing, Tin- Coated Bronze, 1.75-1.99"

Wire and Cable Management, Support Grip, Offset Eye, Split Mesh, Lace Closing, Tin- Coated Bronze, 1.75-1.99"

Brand:

Bryant

Catalog ID:

SPS175SO

Wire and Cable Management, Support Grip, Offset Eye, Split Mesh, Lace Closing, Tin- Coated Bronze, 1.75-1.99"

  • Offset Eye
  • Split Mesh
  • Lace Closing
  • Tin- Coated Bronze
  • 1.75-1.99"

Product details

General

Application

Offset Eye

Approx Breaking Strength

1,800 lbs

Catalog Number

SPS175SO

Construction

Woven

EU RoHS Indicator

No

Material

Bronze, Tin Coated

Material - Mounting Hardware

Screw Hook or Beam Clamp

OEM Brand Name

Hubbell Bryant

Series

Standard Duty

Style

Split Mesh, Lace Closing

Type

Offset Eye

UPC

781786372139

Conductor Related

Cable Diameter Range

1.75 in-1.99 in

Cable Size

1.75-1.99" (4.44-5.05)

Logistics

Carton Quantity

5

Resources and downloads