Image of SPSR075SOS Wire and Cable Management, Support Grip, Offset Eye, Split Mesh, Rod Closing, Stainless Steel, 0.75-0.99"
Image of SPSR075SOS Wire and Cable Management, Support Grip, Offset Eye, Split Mesh, Rod Closing, Stainless Steel, 0.75-0.99"

Wire and Cable Management, Support Grip, Offset Eye, Split Mesh, Rod Closing, Stainless Steel, 0.75-0.99"

Brand:

Bryant

Catalog ID:

SPSR075SOS

Wire and Cable Management, Support Grip, Offset Eye, Split Mesh, Rod Closing, Stainless Steel, 0.75-0.99"

  • Offset Eye
  • Split Mesh
  • Rod Closing
  • Stainless Steel
  • 0.75-0.99"

Product details

General

Application

Offset Eye

Approx Breaking Strength

1,950 lbs

Catalog Number

SPSR075SOS

Construction

Woven

EU RoHS Indicator

No

Material

Stainless Steel

Material - Mounting Hardware

Screw Hook or Beam Clamp

OEM Brand Name

Hubbell Bryant

Series

Standard Duty

Style

Split Mesh, Rod Closing

Type

Offset Eye

UPC

781786372122

Conductor Related

Cable Diameter Range

0.75 in-0.99 in

Cable Size

.75-.99" (1.90-2.51)

Logistics

Carton Quantity

5