Image of SPS200L Wire and Cable Management, Support Grip, Universal Eye, Split Mesh, Lace Closing, Tin-Coated Bronze, 2.00-2.49"
Image of SPS200L Wire and Cable Management, Support Grip, Universal Eye, Split Mesh, Lace Closing, Tin-Coated Bronze, 2.00-2.49"

Wire and Cable Management, Support Grip, Universal Eye, Split Mesh, Lace Closing, Tin-Coated Bronze, 2.00-2.49"

Brand:

Bryant

Catalog ID:

SPS200L

Wire and Cable Management, Support Grip, Universal Eye, Split Mesh, Lace Closing, Tin-Coated Bronze, 2.00-2.49"

  • Universal Eye
  • Split Mesh
  • Lace Closing
  • Tin-Coated Bronze
  • 2.00-2.49"

Product details

General

Application

Universal Eye

Approx Breaking Strength

3,260 lbs

Catalog Number

SPS200L

Construction

Woven

EU RoHS Indicator

No

Material

Bronze, Tin Coated

Material - Mounting Hardware

Screw Hook or Beam Clamp

OEM Brand Name

Hubbell Bryant

Series

Standard Duty

Style

Split Mesh, Lace Closing

Type

Universal Eye

UPC

781786246287

Conductor Related

Cable Diameter Range

2 in-2.49 in

Cable Size

2.00-2.49" (5.08-6.32)

Logistics

Carton Quantity

5

Resources and downloads