Image of SPS350L Wire and Cable Management, Support Grip, Universal Eye, Split Mesh, Lace Closing, Tin-Coated Bronze, 3.50-3.99"
Image of SPS350L Wire and Cable Management, Support Grip, Universal Eye, Split Mesh, Lace Closing, Tin-Coated Bronze, 3.50-3.99"

Wire and Cable Management, Support Grip, Universal Eye, Split Mesh, Lace Closing, Tin-Coated Bronze, 3.50-3.99"

Brand:

Bryant

Catalog ID:

SPS350L

Wire and Cable Management, Support Grip, Universal Eye, Split Mesh, Lace Closing, Tin-Coated Bronze, 3.50-3.99"

  • Universal Eye
  • Split Mesh
  • Lace Closing
  • Tin-Coated Bronze
  • 3.50-3.99"

Product details

General

Application

Universal Eye

Approx Breaking Strength

4,900 lbs

Catalog Number

SPS350L

Construction

Woven

EU RoHS Indicator

No

Material

Bronze, Tin Coated

Material - Mounting Hardware

Screw Hook or Beam Clamp

OEM Brand Name

Hubbell Bryant

Series

Standard Duty

Style

Split Mesh, Lace Closing

Type

Universal Eye

UPC

781786246348

Conductor Related

Cable Diameter Range

3.5 in-3.99 in

Cable Size

3.50-3.99" (8.89-10.13)

Logistics

Carton Quantity

5

Resources and downloads