

Brand: Bryant
Catalog ID: SHC200DES
Heavy Duty Closed Mesh
Application
Double Eye
Approx Breaking Strength
20,100 lbs
Catalog Number
SHC200DES
Construction
Woven
Material
Stainless Steel
Material - Mounting Hardware
Screw Hook or Beam Clamp
OEM Brand Name
Hubbell Bryant
Series
Heavy Duty
Style
Closed Mesh, Double Weave
Type
Double Eye
UPC
781786007000
Cable Diameter Range
2 in-2.49 in
Cable Size
2.00-2.49" (5.08-6.32)
Approx Breaking Strength
20,100 lbs
Carton Quantity
5