Image of SHS200 Wire and Cable Management, Support Grips, Heavy Duty, Double Eye, Tin-Coated Bronze, Lace Closing, 2.00-2.49"
Image of SHS200 Wire and Cable Management, Support Grips, Heavy Duty, Double Eye, Tin-Coated Bronze, Lace Closing, 2.00-2.49"

Wire and Cable Management, Support Grips, Heavy Duty, Double Eye, Tin-Coated Bronze, Lace Closing, 2.00-2.49"

Brand:

Bryant

Catalog ID:

SHS200

Wire and Cable Management, Support Grips, Heavy Duty, Double Eye, Tin-Coated Bronze, Lace Closing, 2.00-2.49"

  • Heavy Duty
  • Double Eye
  • Tin-Coated Bronze
  • Lace Closing
  • 2.00-2.49"

Product details

General

Application

Double Eye

Approx Breaking Strength

8,050 lbs

Catalog Number

SHS200

Construction

Woven

EU RoHS Indicator

No

Material

Bronze, Tin Coated

Material - Mounting Hardware

Screw Hook or Beam Clamp

OEM Brand Name

Hubbell Bryant

Series

Heavy Duty

Style

Split Mesh, Lace Closing

Type

Double Eye

UPC

781786244580

Conductor Related

Cable Diameter Range

2 in-2.49 in

Cable Size

2.00-2.49" (5.08-6.32)

Logistics

Carton Quantity

10

Resources and downloads