Image of FTD06218 Wire Management Products, Special Purpose Splicing Grip, Flexible Tube, 18" Mesh Length, Steel, 0.62-0.74"
Image of FTD06218 Wire Management Products, Special Purpose Splicing Grip, Flexible Tube, 18" Mesh Length, Steel, 0.62-0.74"

Wire Management Products, Special Purpose Splicing Grip, Flexible Tube, 18" Mesh Length, Steel, 0.62-0.74"

Brand:

Bryant

Catalog ID:

FTD06218

Wire Management Products, Special Purpose Splicing Grip, Flexible Tube, 18" Mesh Length, Steel, 0.62-0.74"

  • Flexible Tube
  • 18" Mesh Length
  • Steel
  • 0.62-0.74"

Product details

General

Application

Cable and Wire Splicing

Approx Breaking Strength

4,000 lbs

Catalog Number

FTD06218

EU RoHS Indicator

No

Material

Steel, Galvanized

Material - Mounting Hardware

On Cable Ends

OEM Brand Name

Hubbell Bryant

Series

Splicing Grips

Style

Closed Mesh, Double Weave

Type

Tube

UPC

781786241664

Conductor Related

Cable Diameter Range

0.62 in-0.74 in

Number of Conductors

1

Resources and downloads