BRYANT
Image of NSOBOX28C Wiring Device Kellems, NetSelect, Cabinet, Panel Cover Only, 28" Height
Discontinued

Wiring Device Kellems, NetSelect, Cabinet, Panel Cover Only, 28" Height

Brand: Bryant

Catalog ID: NSOBOX28C

Wiring Device Kellems, NetSelect, Cabinet, Panel Cover Only, 28" Height

  • Flush or surface mount enclosure
  • Integral trim ring hides rough-in hole in sheet rock
  • Hinged cover can be mounted to swing from either side

Standard Product

General

Catalog Number

NSOBOX28C

EU RoHS Indicator

Yes

Item Type

Size

28"

Specifications

  • Depth - 0.20” (5)
  • Finish - White, powder coat
  • Height - 29.29” (744)
  • Material - 20-18 gauge steel
  • Width - 15.54” (395)

Type

Panel Cover

UPC

883778503214

Dimensions

Size

28"

Thickness

0.0781

Width

16.2 in

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

  • RoHS Compliant
  • UL and cUL Listed

Logistics

Carton Quantity

6