Image of HXTP25 XCELERATORâ„¢ Jack Termination Aid
Image of HXTP25 XCELERATORâ„¢ Jack Termination Aid
Image of HXTP25 XCELERATORâ„¢ Jack Termination Aid

XCELERATORâ„¢ Jack Termination Aid

Brand:

Bryant

Catalog ID:

HXTP25

XCELERATORâ„¢ jack termination aid provides a stable platform that allows installers to perform high quality terminations safely. The termination aid accommodates all XCELERATORâ„¢ and netSELECTâ„¢ punch down style jacks.

  • Provides a Stable Termination Platform
  • Compatible with HXJ and NSJ Jacks
  • Pack of 25

Product details

General

Application

XCELERATORâ„¢ and netSELECTâ„¢ Punch Down Style Jacks

Catalog Number

HXTP25

Color

Orange

Construction Material - Main

Thermoplastic

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

Cobra-Lock Accessory

Material - Housing

High-impact thermoplastic (UL 94V-0)

Material - Mounting Hardware

Keystone

Specifications

  • Housing - High impact thermoplastic (UL 94 V-0)
  • IDC Contact - Phosphor bronze with 100 micro-inch tin over nickel under plating
  • Nose Contact - Beryllium copper with precious metal plating with nickel under-plating

Style

RJ-45 Jack

Sub Brand

XCELERATORâ„¢

Temperature Rating

Max Continuous- 75° C, Minimum- -40° C Without Impact

Type

Cobra-Lock Accessory

UPC

662620840451

Dimensions

Display Size

Standard Sized Product

Certifications And Compliance

Industry Standard(s)

RoHS Compliant

Logistics

Carton Quantity

10

Number of Pieces in Package

25

Resources and downloads