BRYANT
Image of XLRST10 XLR Connector, Screw Terminal, Panel Mount, 3-Pin, 10 Pack
Discontinued

XLR Connector, Screw Terminal, Panel Mount, 3-Pin, 10 Pack

Brand: Bryant

Catalog ID: XLRST10

XLR Connector, Screw Terminal, Panel Mount, 3-Pin, 10 Pack

  • XLR Connector
  • Screw Terminal
  • Panel Mount
  • 3-Pin
  • 10 Pack

Standard Product

General

Application

D-Style XLR 3-Pole Locking Connection

Catalog Number

XLRST10

EU RoHS Indicator

Yes

Item Type

Material - Mounting Hardware

Snap-On- Snap-Fit

Specifications

  • AV Module - Pro-AV
  • AV Module Type - XLR, 3-pole, ST

Temperature Rating

Per TIA

Type

XLR

UPC

662620285405

Electrical Ratings

Connectivity

Screw Terminals

Contact Resistance

100 Ohm

Withstand Voltage

1000V RMS, 1414V DC

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Temperature Rating

Per TIA

Logistics

Carton Quantity

5