Transcript
00:09Withstand harsh wet environments with Bryant watertight wiring devices.
00:15These watertight devices offer superior resistance to water ingress and durability for
00:20today's harsh environments.
00:22Bryant's full line of watertight plugs connectors and receptacles include 15 and 20
00:28amp, straight light devices, 15 to 30 amp locking devices and portable outlet boxes and
00:34covers the plugs and connectors feature easy to wire terminations,
00:38corrosion resistant nickel plated brass contacts and a durable thermoplastic elastomer
00:43body impact resistant receptacle assemblies, use corrosion resistant stainless steel hinges,
00:49hardware and mounting plates.
00:51All Bryant watertight wiring devices feature V lock, strain relief compression nuts for
00:57improved impact resistance over the competition ribs on the body and compression nut offer
01:02easier gripping while inhibiting collection of debris.
01:05For simple cleaning customers get the rugged construction and watertight integrity.
01:10They've come to expect from Brian intermet with the installed base of devices
01:17currently in the market, it's easy to switch to Bryant watertight devices for both new and pre
01:22existing installations assured Nema 44 X six and six be rated when mated with other
01:29brand devices. These watertight plugs and connectors are UL
01:33listed and fully tested for superior resistance to water ingress.
01:38UL listed A Nema three R rated Bryant receptacles with weather protective covers,
01:43mount easily to FS and FD electrical boxes.
01:47Ideal for food and beverage processing applications.
01:51Bryant's full line of watertight wiring devices and accessories ensure reliable electrical
01:56connections in harsh wet environments.
01:59Their durability, corrosion resistance, and superior ceiling and strain relief.
02:03Also maximize reliability in outdoor agriculture, construction,
02:08water treatment, mining and factory applications.
02:11And they are backed by Bryant's commitment to quality and superior support that includes
02:16complete product selection assistance.
02:19Choose the better watertight device for your harsh environment,
02:23make the switch to Bryant watertight wiring devices today.