Image of HBL989 Wall Boxes, Data Box, Gangable, Low Voltage Partition
Image of HBL989 Wall Boxes, Data Box, Gangable, Low Voltage Partition
Image of HBL989 Wall Boxes, Data Box, Gangable, Low Voltage Partition
Image of HBL989 Wall Boxes, Data Box, Gangable, Low Voltage Partition

Wall Boxes, Data Box, Gangable, Low Voltage Partition

Marca: Bryant

ID del Catálogo: HBL989

Wall Boxes, Data Box, Gangable, Low Voltage Partition

  • Includes Mouting Screw

Detalles del producto

General

Accessory Type

Dividers

Application

  • Separates line and low voltage

Application - For Use On

Wall

Catalog Number

HBL989

Color

Natural

Construction Material - Main

Pre Galvanzied Steel

EU RoHS Indicator

Contact Manufacturer

Material

Pre Galvanized Steel

Mounting Hardware

Mounting Hardware Included

Series

Gangable

Size

2-Gang;3-Gang

Type

Low Voltage Divider

UPC

783585459790

Certificaciones y Cumplimiento

Certified Listed

cULus Listed

Industry Standard(s)

cULus Listed

Logística

Carton Quantity

25

Pallet Quantity

8000

Recursos y descargas

Especificaciones