text.skipToContent text.skipToNavigation

OVERVIEW

The BURNDY® PATRIOT® IN-LINE® tool platform has been redesigned to meet the growing market need for a smaller, lighter, and more ergonomic IN-LINE tool.

ERGONOMIC

 

  •   14% lighter

  •   11% smaller

  •   Perfectly balanced for ease of use and comfort

  •   Offering unrivaled ergonomics

  •   350º Rotatable Head

DURABLE

 

  •   Newly redesigned, robust and interchangeable jaws

  •   Robust and reliable INFINITY DRIVE® transmission

  •   Patented, high-speed hydraulic pump system

  •   Protected electronic circuitry to work in severe weather

  •   PATMD-LW leads the industry in performance, speed, and dependability

  •   Enhanced Power with multi-Ah Capability

SAFETY

 

  •   Locking tabs to retain jaw in place when changing out

  •   Large on/off triggers

  •   Enhance hand grip area to prevent slippage

  •   Safety switch integrated into the trigger

  •   LED Light
PAT

 

CAPACITIES

Crimp Capacity


Connector Type Conductor Type Range
Terminals & Splices Copper #8 AWG-500 KCMIL
Terminals & Splices Flex Copper #8 AWG-350 KCMIL
Terminals & Splices Aluminum (AAC) #8 AWG-350 KCMIL
Full-Tension ACSR #10-4/0 AWG
Taps Copper #10-2/0 AWG
Taps AAC or ACSR #14-4/0 AWG
Stirrups ACSR #6-4/0 AWG

 

Cutting Capacity


* To see full data. Please drag <(left) or (right)> on the table

CUTTING CAPACITIES ACSR    (26/7) Aluminium    (AAC) Copper    (Soft Drawn) Guy Wire   (EHS)
ACSR Jaw 556.6 kcmil 636 kcmil 350 kcmil -
CU/AL Jaw - 636 kcmil 600 kcmil -
GUY Jaw - - - 3/8"

 

PRODUCT CONFIGURATION

NEW! CUSTOMIZE A TOOL KIT

Choose up to 3 jaws and optional accessories.
Now get only what you need.

Contact Customer Service
800-346-4175


* To see full data. Please drag <(left) or (right)> on the table

    Battery Capacity     Charger Type     Crimper Die
Grooves
    Cutter  
Tool PN 3.0Ah 5.0Ah None 120V-AC 12V-DC None BG/D3 O/D3 D3 Only ACSR CU/AL GUY
PATMD6LW                  
PATMD68LW                  
PATMD66LW                  
PATMDCUTLW                  
PATMD6LWDC                  
PATMD68LWDC                  
PATMD66LWDC                  
PATMDCUTLWDC                  
PATMD6LW5                  
PATMD68LW5                  
PATMD66LW5                  
PATMDCUTLW5                  
PATMD6LW5DC                  
PATMD68LW5DC                  
PATMD66LW5DC                  
PATMDCUTLW5DC                  
PATMD6LWLCB                  
PATMD68LWLCB                  
PATMD66LWLCB                  
PATMDCUTLWLCB                  
PATMD6LWWCJ                
PATMD68LWWCJ                
PATMD66LWWCJ                
PATMD6LW5WCJ                
PATMD68LW5WCJ                
PATMD66LW5WCJ                
PATMD68LW5DCWCJ                
PATMDCUTCLW                  
PATMDCUTCLWDC                  
PATMDCUTCLW5                  
PATMDCUTCLW5DC                  
PATMDCUTCLWLCB                  
PATMD6LWWCCJ                
PATMD68LWWCCJ                
PATMD66LWWCCJ                
PATMD6LW5WCCJ                
PATMD68LW5WCCJ                
PATMD66LW5WCCJ                
PATMD60003A1                  
PATMD60005A1                  
PATMD16003A1                
PATMD36003A1                
PATMD26003A1                
PATMD16005A1                
PATMD36005A1                
PATMD26005A1                
PATMD14603A1              
PATMD34603A1              
PATMD24603A1              
PATMD14605A1              
PATMD34605A1              
PATMD24605A1              

 

ACCESSORIES

PATMDCUTACSRKIT Replacement ACSR Blade Kit (2 blades only)
PATMDCUTCUALKIT Replacement CU/AL Blade Kit (2 blades only)
PATMDCUTGUYKIT Replacement GUY Blade Kit (2 blades only)
PATMDCUTACSRFXGDE Replacement Fixed Blade Guide for PATMD-LW cutter jaws (ACSR, CU/AL, GUY)
BAT18VLI Hi-Capacity LI Makita battery (3.0Ah)
BAT18V5AHLI Hi-Capacity LI Makita battery (5.0Ah)
PATCHGRLI 120V-AC Makita charger
PATCHGRLIDC 12/24V-DC Makita charger
W28K Cutter Dies (cuts 4-4/0 CU, AL, ACSR)
WDIETREE W-Die holder for 6 die sets
CASEWDIES W-Die holder for 12 die sets
TOOLBAGMDLI Replacement Tool Bag