text.skipToContent text.skipToNavigation

WEEB-LUG-6.7AS

by Burndy 

Catalog ID: WEEB-LUG-6.7AS

Lay-in lug assembly - 100 per box, 1 assy incl (1), Tin pltd CU lug (1) 1/4-28 hex screw, (1) 1/4-20 x 3/4 hex screw

Product Details

General

Item Type 3A
Trade Name WEEB
UPC 781810537565
UPC 12 Digit 7818105375655

Dimensions

Dimension - Thread Size -

Certifications and Compliance

Certification - CSA Approved N
Certification - ETL Y
Certification - UL Recognized N
Certification - cULus N
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Carton Quantity 400
Pallet Quantity 3000

Resources/Downloads