text.skipToContent text.skipToNavigation

WEEB-TC14

by Burndy 

Catalog ID: WEEB-TC14

Single-Hole Telecom WEEB® Washer

  • For bonding lug to underlying coated metal surfaces in various applications (e.g. equipment racks, cabinets, servers, enclosures, cable trays, etc.
  • For use with 1-Hole HYLUG™ or equivalent connectors
  • Wire Range: #14 to #6 AWG
  • Coating Types: Paint, Powder Coating and similar
  • Coating Thickness: Maximum 5 Mils
  • WEEB-TC14: 1/4” Stud
  • WEEB-TC38: 3/8” Stud
  • Refer to detailed manual specifying proper hardware, torque, mounting information, and applicable lugs

Product Details

General

Application Telecom WEEB® Washer pierces through most nonconductive coatings and embed into the underlying metal creating a bonding connection between the lug and the coated metal component that it is installed on (e.g. equipment racks, cabinets, enclosures, cable tray, etc.).
Coating Paint, Powder Coating or similar - 5 mils MAX thick
Connector Use w/ most 2-Hole HYLUG™ or equivalent connectors
Material 304 Stainless Steel
Mounting Method 1/4" hardware
Torque Range 100 lbs
UPC 621945531239

Conductor Related

Conductor - Copper Str Size Range #14-6 AWG

Certifications and Compliance

Industry Standard(s) UL467 Recognized
UL Listed Yes

Logistics

Carton Quantity 1000

Resources/Downloads

Sales Drawings