- Our brands
- Careers
- Sustainability
- Products
-
Products
-
Products
-
Data & Communications
-
Data & Communications
- Connectors
- Grounding & Bonding
-
Hardware
-
Hardware
- Bolts
- Hardware Kits
- Nuts
- Washers
-
-
Inhibitors, Contact Aids, and Sealants
-
Inhibitors, Contact Aids, and Sealants
- Oxide Inhibitor
-
-
Tools, Dies & Accessories
-
Tools, Dies & Accessories
- Installation Dies
- Installation Tools
- Low Pressure Hydraulic Tools & Accessories
- Tool Accessories
-
-
Wire/Cable/Hose Management
-
Wire/Cable/Hose Management
- Cable Hangers
- Cable Ties and Clips
-
- View All Data & Communications Categories
-
-
Electrical & Electronic
-
Electrical & Electronic
-
Compression Connectors and Terminals
-
Compression Connectors and Terminals
- Aluminum
- Bails and Stirrups
- Bootlace Style Ferrule Connectors
- Bus Bar Connectors
- C-Style
- View All Compression Connectors and Terminals Categories
-
- Grounding and Bonding
-
Hardware
-
Hardware
- Bolts
- Hardware Kits
- Nuts
- Washers
-
-
Inhibitors, Sealants, and Contact Aids
-
Inhibitors, Sealants, and Contact Aids
- Oxide inhibitors
-
-
Mechanical Connectors and Terminals
-
Mechanical Connectors and Terminals
- Braid, Jumpers, Shunts
- Clamps
- Insulated Mechanical
- Mechanical Connectors
- Mechanical Terminals
- View All Mechanical Connectors and Terminals Categories
-
- Tools, Dies & Accessories
- Wire/Cable/Hose Management
-
Wiring Devices
-
Wiring Devices
- Medium Voltage Terminations
-
- View All Electrical & Electronic Categories
-
-
Power & Utilities
-
Power & Utilities
- Connectors
-
Fasteners
-
Fasteners
- Bolts
- Hardware Kits
- Nuts
- Washers
-
-
Grounding & Bonding
-
Grounding & Bonding
- Compression
- Exothermic
- Mechanical
- Solar Module Bonding
-
-
Inhibitors, Contact Aids, Sealants & Paint
-
Inhibitors, Contact Aids, Sealants & Paint
- Oxide Inhibitor
-
-
Line Construction Hardware
-
Line Construction Hardware
- Clamps & Clips
- Fasteners
-
- Tools, Dies & Accessories
-
Underground Separable Connectors
-
Underground Separable Connectors
- Kit Components
-
-
Utility Switching & Fusing
-
Utility Switching & Fusing
- Air Break Distribution Switches
-
- View All Power & Utilities Categories
-
-
-
Solutions
-
Solutions
-
Solutions
-
Take a Tour
-
Take a Tour
Here is a glimpse of Burndy’s Solutions for the different Markets.
-
- Featured Solutions
-
-
Markets
Take a Tour
A quick look through the various markets we are equipped to cater to: browse Burndy Markets
View our Markets -
Markets
-
Markets
-
Take a Tour
-
Take a Tour
A quick look through the various markets we are equipped to cater to: browse Burndy Markets
-
-
View our Markets
-
View our Markets
- Data Center
- Mining
- OEM
- Oil & Gas
- Power Generation
- Solar
- Telecom
- Transportation
- Utility
- Wind
-
-
- Our brands
- Careers
- Sustainability
- Products
-
Products
-
Products
-
Data & Communications
-
Data & Communications
- Connectors
- Grounding & Bonding
-
Hardware
-
Hardware
- Bolts
- Hardware Kits
- Nuts
- Washers
-
-
Inhibitors, Contact Aids, and Sealants
-
Inhibitors, Contact Aids, and Sealants
- Oxide Inhibitor
-
-
Tools, Dies & Accessories
-
Tools, Dies & Accessories
- Installation Dies
- Installation Tools
- Low Pressure Hydraulic Tools & Accessories
- Tool Accessories
-
-
Wire/Cable/Hose Management
-
Wire/Cable/Hose Management
- Cable Hangers
- Cable Ties and Clips
-
- View All Data & Communications Categories
-
-
Electrical & Electronic
-
Electrical & Electronic
-
Compression Connectors and Terminals
-
Compression Connectors and Terminals
- Aluminum
- Bails and Stirrups
- Bootlace Style Ferrule Connectors
- Bus Bar Connectors
- C-Style
- View All Compression Connectors and Terminals Categories
-
- Grounding and Bonding
-
Hardware
-
Hardware
- Bolts
- Hardware Kits
- Nuts
- Washers
-
-
Inhibitors, Sealants, and Contact Aids
-
Inhibitors, Sealants, and Contact Aids
- Oxide inhibitors
-
-
Mechanical Connectors and Terminals
-
Mechanical Connectors and Terminals
- Braid, Jumpers, Shunts
- Clamps
- Insulated Mechanical
- Mechanical Connectors
- Mechanical Terminals
- View All Mechanical Connectors and Terminals Categories
-
- Tools, Dies & Accessories
- Wire/Cable/Hose Management
-
Wiring Devices
-
Wiring Devices
- Medium Voltage Terminations
-
- View All Electrical & Electronic Categories
-
-
Power & Utilities
-
Power & Utilities
- Connectors
-
Fasteners
-
Fasteners
- Bolts
- Hardware Kits
- Nuts
- Washers
-
-
Grounding & Bonding
-
Grounding & Bonding
- Compression
- Exothermic
- Mechanical
- Solar Module Bonding
-
-
Inhibitors, Contact Aids, Sealants & Paint
-
Inhibitors, Contact Aids, Sealants & Paint
- Oxide Inhibitor
-
-
Line Construction Hardware
-
Line Construction Hardware
- Clamps & Clips
- Fasteners
-
- Tools, Dies & Accessories
-
Underground Separable Connectors
-
Underground Separable Connectors
- Kit Components
-
-
Utility Switching & Fusing
-
Utility Switching & Fusing
- Air Break Distribution Switches
-
- View All Power & Utilities Categories
-
-
-
Solutions
-
Solutions
-
Solutions
-
Take a Tour
-
Take a Tour
Here is a glimpse of Burndy’s Solutions for the different Markets.
-
- Featured Solutions
-
-
Markets
Take a Tour
A quick look through the various markets we are equipped to cater to: browse Burndy Markets
View our Markets -
Markets
-
Markets
-
Take a Tour
-
Take a Tour
A quick look through the various markets we are equipped to cater to: browse Burndy Markets
-
-
View our Markets
-
View our Markets
- Data Center
- Mining
- OEM
- Oil & Gas
- Power Generation
- Solar
- Telecom
- Transportation
- Utility
- Wind
-
-
YCB25R
Catalog ID: YCB25R
Features: Permanent Compression Hot-Line Clamp Adapter With Aluminum Run And Copper Bail, Accommodates Any Standard Copper Hotline Clamp On Bail Elements, Permits Hot-Line Tapping Without Arcing Or Chafing Damage To Aluminum Conductor, Installed With Standard Tools And Dies, With Splice, Bail Size: 2 AWG Solid, Conductor Size (run - Range): 4/0 AWG - 80 KCMIL, Conductor Type: ACSR, Aluminum, 6201, 5005, Die Index: C Element A, Tools, Die Set Catalog Number, And (number Of Crimps): MD6, MD7 Tool, W-C Die, (4), Y35, Y750 Tool, U-C Die, (2), Y45 Tool, U-C Die With PT-6515 Adapter, (2), Y46 Tool, U-C Die With PUADP-1 Adapter, (2)
Add to Project List
More Options
Product Details
General
Application | For Aluminum, ACSR, 6201, 5005, Compressed And Compact Conductors |
Die Index | C |
EU RoHS Indicator | Yes |
Material | Aluminum |
Material - Bail | Copper |
Plated | N |
Plating Type | Unplated |
Prefilled Oxide Inhibitor | N |
Sub Brand | CRIMPIT |
Type | Stirrups |
UPC | 781810151716 |
UPC 12 Digit | 7818101517166 |
Dimensions
Dimension - Bail Size | 2 |
Dimension - D inch | 2.50 in |
Dimension - F Width Center to Center inch | 3.50 in |
Dimension - Height inch | 4.91 in |
Dimension - L Length Overall mm | 246 mm |
Dimension - Length Overall inch | 9.69 in |
Conductor Related
Conductor - ACSR Str Size | 1/0 (6/1) Raven AWG;2/0 (6/1) Quail AWG;3/0 (6/1) Pigeon AWG;4/0 (6/1) Penquin AWG;80 (8/1) Grouse kcmil |
Conductor - ACSR Str Size Range | 1/0 (6/1) Raven AWG-80 (8/1) Grouse kcmil |
Conductor - AL Str Size | 1/0 AWG |
Conductor - AL Str Size Range | 1/0 AWG |
Certifications and Compliance
Certification - CSA Approved | No |
Certification - ETL | No |
Certification - UL Recognized | No |
Certification - cULus | No |
Standards - RoHS Compliance Status | CM |
UL Listed | No |
Logistics
Minimum Pack Quantity | 1 |
Resources and Downloads
Customer Notices
Specifications
Sales Drawings
Please wait, preparing to download your file.