text.skipToContent text.skipToNavigation

PTV10

by Burndy 

Catalog ID: PTV10

Cu Pin Terminal, 10-12 AWG, 0.97" L, 0.11" W, Molded Vinyl Insul, Tin Plated, Yellow(Insul Color)

Product Details

General

UPC 781810530627
UPC 12 Digit 7818105306277

Dimensions

Dimension - B Length inch 0.27 in
Dimension - Length Overall inch 0.97 in
Dimension - Pad Size inch 0.50 in
Dimension - Pad Width inch 0.11 in
Dimension - Strip Length inch 5/16 in

Conductor Related

Conductor - Copper Solid Size Range 12 AWG-10 AWG
Conductor - Copper Str Size Range 12 AWG-10 AWG
Conductor Type
  • CU C Solid-Size
  • CU C Str-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 100

Resources/Downloads