text.skipToContent text.skipToNavigation

YF0120IDL

By Burndy 

Collection Name: 

Catalog ID: YF0120IDL

By Burndy
Collection Name: 
Catalog ID:  YF0120IDL
Covered Ferrule For 1 AWG.

YF0120IDL.

  • Made of electrolytic copper, tin plated
  • Smooth funnel entry to make wire insertion easier
  • Secure contacting even after multiple reconnecctions
  • Long-term contact resistance
  • No fraying of strands
  • No breakage of wire strands when wire is bent, under stress, or in vibration environment
  • UL listed per UL486F requirements
  • RoHS Compliant
Add to List

More Options

Where to Buy

Product Details

General

Application For Use On Copper Conductor
EU RoHS Indicator Yes
Insulation Y
Material Copper
Plated Y
Plating Type Tin - Electro Plated
Type Bootlace Ferrule
UPC 621945623637

Dimensions

Dimension - D inch 0.43 in
Dimension - D1 inch 0.41 in
Dimension - D2 inch 0.59 in
Dimension - Length Overall inch 1.42 in

Conductor Related

Conductor - Copper Solid Size 1 AWG
Conductor - Copper Str Size 1 AWG

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 50