text.skipToContent text.skipToNavigation

YSA33R2N

by Burndy 

Catalog ID: YSA33R2N

HYLUG™, DISCONNECTABLE TERMINAL, Barrel Partially filled with Penetrox™ and Sealed tongues coated with an oxide retardant, Accomodates: 397.5 KCMIL- 477 KCMIL ASCR; 397 KCMIL - 400 KCMIL Aluminum conductors.

Product Details

General

Connector Type Terminal
Die Index 317
Material Aluminum
Oxide Inhibitor Type Penetrox A
Physical Attribute - Number of Crimps Required 3
Physical Attribute - Number of Holes 2
Prefilled Oxide Inhibitor Y
UPC 781810262122

Dimensions

Dimension - B Length fraction 3-3/50 in
Dimension - B Length inch 3.06 in
Dimension - D inch 3.25 in
Dimension - E Spacing between Holes fraction 1-3/4 in
Dimension - Hole Size fraction 5/9
Dimension - Hole Size inch 0.56 in
Dimension - Hole Size mm 14 mm
Dimension - L Length Overall mm 196 mm
Dimension - Length Overall inch 7.71 in
Dimension - N inch 0.75 in
Dimension - Outside Diameter inch 1.24 in
Dimension - Pad Width inch 1.9 in
Physical Attribute - Tongue Angle Straight

Conductor Related

Conductor - ACSR Str Size 336.4 (26/7) Linnet;336.4 (30/7) Oriole;397.5 (18/1) Chickadee
Conductor - AL Str Size 397.5 KCMIL- 400 KCMIL

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads

Customer Notices

Sales Drawings