text.skipToContent text.skipToNavigation

BA10EL10

by Burndy 

Catalog ID: BA10EL10

Copper Fork Terminal, 12 - 10 AWG, 600 V, #8 - #10 Stud, Polyvinylchloride Insulation.

Features: Locking Fork Tongue Design: Allows Fast Installation-Screw Only Has To Be Loosened For Termination, Internal Configuration Of The Fork: Prevents The Terminal From Coming Off The Screw Without Applying A Pulling Force, Locking Fork Is Made From A Copper Alloy: Permits Many Installations While Maintaining Proper Spring Retention Of Forks, 600 V Maximum, 105 DEG C Maximum, Employs A Locking Fork Tongue For Fast Installation And Security, Installation Tool: Ratchet: MR8-89-1, M8ND Tool With N10ET-23 Die, Insulation Diameter (maximum): 0.26 IN, Package: Bulk, Color Code: Yellow, Wire Strip Length: 19/64 IN, Finish: Electro-Tin Plated, Temperature Rating: 105 DEG C Maximum, Wire Insulation Grip: No

Product Details

General

Application For Fast Installation And Security
Color Code Yellow
Connector Type Terminal - Fork
Feature - Barrel Style Shrouded
Insulation Y
Insulation Type Vinyl
Material Copper
Physical Attribute - Number of Holes 1
Physical Attribute - Tongue Type Locking Fork
Plated Y
Plating Type Tin
Sub Brand VINYLUG
Trade Name VINYLUG™
Type BA-EL, Locking
UPC 781810026908

Dimensions

Dimension - Hole Size fraction 15/79
Dimension - Hole Size inch 0.19 in
Dimension - Length Overall inch 1.16 in
Dimension - Pad Width inch 0.36 in
Dimension - Stud Size inch #10
Dimension - Z inch 0.31 in

Conductor Related

Conductor - Copper Str Size 12 AWG;10 AWG
Conductor - Copper Str Size Range 12 AWG-10 AWG
Conductor Type CU C Str-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 500

Resources/Downloads

Customer Notices

Sales Drawings