text.skipToContent text.skipToNavigation

BA10EZ10

by Burndy 

Catalog ID: BA10EZ10

Polyvinylchloride Insulated Copper Fork Terminal,Stud size:10,Wire strip length:11/32".

Features: Flange Fork Tongue Design: Allows Fast Installation-Screw Only Has To Be Loosened For Termination, The Flanges On The End Of The Fork Terminal Aid In Preventing A Slightly Loose Terminal From Becoming Fully Disconnected From The Screw: Flanges Make Re-Securing A Loose Terminal Easier, 600 V Maximum, 105 DEG C Maximum, Employs A Flanged Fork Tongue For Fast Installation And Security, Package: Bulk, Color Code: Yellow, Finish: Tin Plated, Temperature Rating: 105 DEG C Maximum, Insulation Diameter (maximum): 0.26 IN, Installation Tool: MR15, M8ND Tool With N10ET-23 Die

Product Details

General

Application For Fast Installation And Security
Connector Type Terminal - Fork
Feature - Barrel Style Shrouded
Insulation Y
Insulation Type Vinyl
Material Copper
Physical Attribute - Number of Holes 1
Physical Attribute - Tongue Type Flanged Fork
Plated Y
Plating Type Tin - Electro Plated
Sub Brand VINYLUG
Trade Name VINYLUG™
Type Flange Fork
UPC 781810026441
UPC 12 Digit 7818100264411

Dimensions

Dimension - Hole Size fraction 1/5
Dimension - Hole Size inch 0.20 in
Dimension - Length Overall inch 1.09 in
Dimension - Pad Width inch 0.41 in
Dimension - Stud Size inch #10
Dimension - Z inch 0.31 in

Conductor Related

Conductor - Copper Str Size 12 AWG;10 AWG
Conductor - Copper Str Size Range 12 AWG-10 AWG
Conductor Type CU C Str-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Industry Standard(s) UL467
Standards - Industry Standards Met UL467
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 500

Resources/Downloads

Customer Notices

Sales Drawings