text.skipToContent text.skipToNavigation

BULF10HS

by Burndy 

Catalog ID: BULF10HS

Heat Shrink Bullet Female Connectors, 10-12 AWG, 1.40" L, 0.20" W, Yellow(Insul Color).

Size: 0.195 IN Diameter

Product Details

General

Application For easier wire insertion
Insulation Type Heat Shrink
Sub Brand SMALL TERMINAL
Type Bullet Style, Heat Shrink
UPC 781810524947

Dimensions

Dimension - B Length inch 0.20 in
Dimension - L Length Overall mm 36 mm
Dimension - Length Overall inch 1.4 in
Dimension - Strip Length inch 5/16 in

Conductor Related

Conductor - Copper Solid Size Range 22 AWG - 18 AWG
Conductor - Copper Str Size Range 22 AWG - 18 AWG
Conductor Type
  • CU C Solid-Size
  • CU C Str-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Carton Quantity 100 EA
Minimum Pack Quantity 50

Resources/Downloads