text.skipToContent text.skipToNavigation

BULF14N

by Burndy 

Catalog ID: BULF14N

Bullet Female Connectors, 14-16 AWG, 0.89" L, 0.16" W, Molded Nylon Insul, Blue(Insul Color).

Size: 0.157 IN Diameter

Product Details

General

Application For easier wire insertion
Insulation Type 2 Piece Nylon
Sub Brand SMALL TERMINAL
Trade Name HYDENT™
Type Bullet Style
UPC 781810524961
UPC 12 Digit 7818105249611

Dimensions

Dimension - B Length fraction 0.21 in
Dimension - Strip Length inch 5/16 in

Conductor Related

Conductor Type
  • CU C Solid-Size
  • CU C Str-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Carton Quantity 100 EA
Minimum Pack Quantity 100

Resources/Downloads

Sales Drawings