text.skipToContent text.skipToNavigation

TTV10

by Burndy 

Catalog ID: TTV10

T-Tap Connectors, 10-12 AWG, 0.72" L, 0.38" W, Yellow.

Allows user to tap into a wire in mid-span without cutting or stripping the wire

Product Details

General

Application for an easy tap off of a run conductor
Color Code Yellow
Connector Type T-Tap
Sub Brand HYDENT
Trade Name QIKTAP™
Type Electrical Terminal
UPC 781810525111
UPC 12 Digit 7818105251111

Dimensions

Dimension - L Length Overall mm 18 mm
Dimension - Length Overall inch 0.72 in
Dimension - Width inch 0.38 in
Dimension - Width mm 10 mm

Conductor Related

Conductor Range #12 AWG to #10 AWG
Conductor Type
  • CU C Solid-Size
  • CU C Str-Size

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status CM
UL Listed No

Logistics

Carton Quantity 100 EA
Minimum Pack Quantity 50

Resources/Downloads

Sales Drawings