text.skipToContent text.skipToNavigation

BA14E38M

by Burndy 

Catalog ID: BA14E38M

TERMINAL-POLYVINYLCHLORIDE INSULATED, RING , 600 VOLTS MAX. 105° C MAX.

Product Details

General

Connector Type Terminal
Feature - Barrel Style Shrouded
Insulation Y
Insulation Type Vinyl
Material Copper
Physical Attribute - Number of Holes 1
Physical Attribute - Tongue Type Ring
Plated Y
Plating Type Tin - Electro Plated
Trade Name VINYLUG™
Type Ring Tongue
UPC 781810311660
UPC 12 Digit 7818103116600

Dimensions

Dimension - Hole Size fraction 16/41
Dimension - Hole Size inch 0.39 in
Dimension - Length Overall inch 1.15 in
Dimension - Pad Width inch 0.53 in
Dimension - Stud Size inch 3/8
Dimension - Z inch 0.45 in

Conductor Related

Conductor - Copper Solid Size 16 AWG;15 AWG;14 AWG
Conductor - Copper Solid Size Range 16 AWG-14 AWG
Conductor - Copper Str Size 16 AWG;14 AWG
Conductor - Copper Str Size Range 16 AWG-14 AWG
Conductor Type CU C Str-Size

Certifications and Compliance

Industry Standard(s) UL467
Standards - Industry Standards Met UL467
Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 2000

Resources/Downloads