BURNDY
Image of YS2CA1 YS2CA1, Al Compression Splice, 2 AWG, AL9CU

YS2CA1, Al Compression Splice, 2 AWG, AL9CU

$26.77 USD

Brand: Burndy

Catalog ID: YS2CA1

AL Splice, AL9CU, Internal Chamfer, Tin Plated, Prefilled PENETROX™ A13 oxide inhibitor, End Cap, UL/CSA, 90°C, Up to 35kV, Color Code, Die Index.

  • Aluminum splices are dual rated to accommodate both copper and aluminum wire
  • Barrel is designed with an internal chamfer at the wire entry to ensure smooth insertion of the wire
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Clearly marked with wire size, die index, color code, and crimp location bands
  • Factory pre-filled with PENETROX™ Type A13 oxide inhibitor
  • Color coded end caps inserted in the barrels to match the die color code and prevent foreign materials from entering the barrel

General

Application

Wire Splice

Catalog Number

YS2CA1

Color Code

Pink

Connector Type

DUAL RATED

Die Index

348

EU RoHS Indicator

Yes

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Long

Finish Type

Tin-Plated

Material

ALUMINUM

Plated

Y

Plating Type

Tin - Electro Plated

Sub Brand

HYSPLICE

Temperature Rating

194

Trade Name

HYLINK™

Type

YS-A, Standard Barrel

UPC

781810756607

UPC 14 Digit GTIN

00781810756607

Dimensions

Dimension - B Length fraction

1-1/16 in

Dimension - B Length inch

1.09 in

Dimension - L Length Overall mm

62 mm

Dimension - Length Overall inch

2.44 in

Dimension - Outside Diameter inch

0.53 in

Dimension - Strip Length inch

1-1/4 in

Length

2.44 in

Outside Diameter

0.53 in

Package Height

Package Length

Package Weight

Package Width

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - AL Str Size

2 AWG

Conductor - AL Str Size Range

2 AWG

Conductor - Copper Str Compact Size

2

Conductor - Copper Str Size

2 AWG

Conductor - Copper Str Size Range

2 AWG

Conductor - Material

ALUMINUM / COPPER

Conductor Size

2 AWG

Conductor Type

CODE

Wire Size

2 AWG

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

UL 486A-486B

Standards - Industry Standards Met

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Operational

Temperature Rating

194

Configuration

Connector Type

DUAL RATED

Logistics

Carton Quantity

10

Minimum Pack Quantity

1