106 Products
BGM10130, Prefabricated Grounding Wire Mesh, 10'x130', 12" Centers, #8 AWG
By Burndy
Catalog ID: BGM10130
BURNDY® GRIDMAX® Copper Ground Mesh
BGM10160, Prefabricated Grounding Wire Mesh, 10'x160', 12" Centers, #8 AWG
By Burndy
Catalog ID: BGM10160
BURNDY® GRIDMAX® Copper Ground Mesh
BGM10180, Prefabricated Grounding Wire Mesh, 10'x180', 12" Centers, #8 AWG
By Burndy
Catalog ID: BGM10180
BURNDY® GRIDMAX® Copper Ground Mesh
BGM1080, Prefabricated Grounding Wire Mesh, 10'x80', 12" Centers, #8 AWG
By Burndy
Catalog ID: BGM1080
BURNDY® GRIDMAX® Copper Ground Mesh
BGM20350, Prefabricated Grounding Wire Mesh, 10'x350', 12" Centers, #8 Sol
By Burndy
Catalog ID: BGM20350
BURNDY® GRIDMAX® Copper Ground Mesh
BGM3050, Prefabricated Grounding Wire Mesh, 4'x4', 4" Centers, #6 AWG
By Burndy
Catalog ID: BGM3050
Prefabricated Grounding Wire Mesh
BGM3100, Prefabricated Grounding Wire Mesh, 3'x100', 12" Centers, #8 AWG
By Burndy
Catalog ID: BGM3100
Prefabricated Grounding Wire Mesh
BGM48104, Prefabricated Grounding Wire Mesh, 4'x8', 4" Centers, #10 Copper
By Burndy
Catalog ID: BGM48104
BURNDY® GRIDMAX® Copper Ground Mesh
BGM61088, Prefabricated Grounding Wire Mesh, 6'x10', 8" Centers, #8 Copper
By Burndy
Catalog ID: BGM61088
BURNDY® GRIDMAX® Copper Ground Mesh
BGM6121212, Prefabricated Grounding Wire Mesh, 12'x12', 12" Centers, #6 Copper
By Burndy
Catalog ID: BGM6121212
BURNDY® GRIDMAX® Copper Ground Mesh
BGM6310066, Prefabricated Grounding Wire Mesh, 3'x100', 6" Centers
By Burndy
Catalog ID: BGM6310066
BURNDY® GRIDMAX® Copper Ground Mesh
BGM640044, Prefabricated Grounding Wire Mesh, 4'x4', 4" Centers, #6 AWG
By Burndy
Catalog ID: BGM640044
Cu GRIDMAX Prefabricated Grounding Wire Mesh, 4' X 4' 4" CTRS, #6 AWG
BGM64006, Prefabricated Grounding Wire Mesh, 4'x6', 12" Centers, #6 AWG
By Burndy
Catalog ID: BGM64006
Prefabricated Grounding Wire Mesh
BGM640066, Prefabricated Wire Mesh, 4'x6', 6" Centers, #6 AWG
By Burndy
Catalog ID: BGM640066
Prefabricated Grounding Wire Mesh
BGM640068, Prefabricated Grounding Wire Mesh, 4'x6', 8" Centers, #6 AWG
By Burndy
Catalog ID: BGM640068
Prefabricated Grounding Wire Mesh
BGM69188, Prefabricated Grounding Wire Mesh, 9'4"x18', 8" Centers
By Burndy
Catalog ID: BGM69188
BURNDY® GRIDMAX® Copper Ground Mesh
BGM8165612, Prefabricated Grounding Wire Mesh, 8'x165', 12" Centers
By Burndy
Catalog ID: BGM8165612
BURNDY® GRIDMAX® Copper Ground Mesh
BGM8175612, Prefabricated Grounding Wire Mesh, 8'x175', 12" Centers
By Burndy
Catalog ID: BGM8175612
BURNDY® GRIDMAX® Copper Ground Mesh
BGRKTD30DN, Ground Kit
By Burndy
Catalog ID: BGRKTD30DN
Ground Kit; 30" #6 AWG THHN wire, green PVC Coated; 1 straight #6 terminal and 1 90 degree #6 terminal precrimped to each end; includes installation hardware (1/4"), PENETROX™ A Oxide Inhibitor (.5 oz), Caution and Grounding labels
BGRKTD9D, Grounding Kit, Double Lug, #6 Green Insulated 9" Jumper
By Burndy
Catalog ID: BGRKTD9D
Groundkit, D lug, 9" AWG 6, D lug, PX, HDW
BGRKTDB60C46, Ground Kit
By Burndy
Catalog ID: BGRKTDB60C46
Ground Kit; 30" #6 AWG THHN wire, green PVC Coated; 1 straight 2-hole #6 terminal (1/4" Stud) and 1 #6 Copper CRIMPIT™ Connector precrimped to each end; includes ground kit installation hardware, PENETROX™ A Oxide Inhibitor (.5 oz), Caution and Grounding labels
BGRKTHC, On-Rail Busbar Grounding Kit
By Burndy
Catalog ID: BGRKTHC
On-Rail Busbar Grounding Kit; 19" Busbar with insulatiors; 60" of #6 AWG THHN wire, green PVC Coated; #6 2-hole terminals precrimped; Busbar Hardware Kit; ESD Port Kit; 8" black cable management straps; PENETROX™ A Oxide Inhibitor (.5 oz); Caution and Grounding Labels
BGRKTKA9KA5, Ladder and Tray Grounding Kit
By Burndy
Catalog ID: BGRKTKA9KA5
Ladder and Tray Grounding Kit; 9" #6 AWG THHN wire, green PVC Coated; #6 Mechanical Terminal (KA6U); Ground Kit Installation Hardware; PENETROX™ A Oxide Inhibitor (.5 oz); Caution and Grounding Labels
BGRKTVC, In Cabinet Busbar Grounding Kit
By Burndy
Catalog ID: BGRKTVC
In Cabinet Busbar Grounding Kit; 36" Busbar; 60" of #6 AWG THHN wire, green PVC Coated; #6 2-hole terminal (1/4" stud) precrimped; Busbar Hardware Kit; ESD Port Kit; 8" black cable management straps; PENETROX™ A Oxide Inhibitor (.5 oz); Caution and Grounding Labels
BGRKTWB5, Wire or Basket Tray Bonding Jumper Kit
By Burndy
Catalog ID: BGRKTWB5
Wire Tray Basket Tray Bonding Jumper Kit; 9" #6 AWG THHN wire, PVC Coated; Mechanical SERVIT® split bolt connectors KS23; Ground Kit Installation Hardware; Caution and Grounding Labels
GBM10350, Prefabricated Grounding Wire Mesh, 20'x350', 12" Centers, #8 Sol
By Burndy
Catalog ID: BGM10350
BURNDY® GRIDMAX® Copper Ground Mesh
GG141, Mechanical Grounding Connector, Copper Bar, Strap, Braid, or Cable to Rod or Tube
By Burndy
Catalog ID: GG141
Mechanical Grounding Connector, Copper Bar, Strap, Braid or Cable to Rod or Tube