text.skipToContent text.skipToNavigation

Aluminum Neutral Bar

By Burndy 

Catalog ID: K16P6C5P1/0CAG1

By Burndy
Catalog ID:  K16P6C5P1/0CAG1
Dual rated Aluminum Neutral bar for copper and aluminum conductors, 21 Circuits, 14-1/0 AWG , 14-6AWG wire range.
Add to List

More Options

Where to Buy

Product Details

General

Material Aluminum
Plated N
Plating Type Unplated
UPC 781810665596
UPC 12 Digit 7818106655966

Dimensions

Dimension - Height inch 0.62 in
Dimension - L Length Overall mm 177 mm
Dimension - Length Overall inch 6.97 in
Dimension - Width inch 0.38 in

Electrical Ratings

Rating - Minimum Voltage 600

Conductor Related

Conductor - AL Str Size Range (4) 14-1/0 AWG , (17) 14-6 AWG
Conductor - Copper Str Size Range (4) 14-1/0 AWG , (17) 14-6 AWG
Number Of Conductors 21

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized Yes
Certification - cULus No
Standards - RoHS Compliance Status EX
UL Listed No

Logistics

Carton Quantity 150
Minimum Pack Quantity 1

Resources and Downloads

Customer Notices

Sales Drawings