MI LISTA
BURNDY
Image of 62X650HEBBOX 62X650HEBBOX, 5/8 x 6.50 Silicon Bronze Hex Bolt
Image of 62X650HEBBOX 62X650HEBBOX, 5/8 x 6.50 Silicon Bronze Hex Bolt

62X650HEBBOX, 5/8 x 6.50 Silicon Bronze Hex Bolt

Marca: Burndy

ID del Catálogo: 62X650HEBBOX

5/8 x 6.50 Silicon Bronze Hex Bolt

  • DURIUM™ silicon bronze hardware combines high strength and corrosion resistance
  • Silicon bronze per ASTM B99

Detalles del producto

General

Catalog Number

62X650HEBBOX

Material

SILICON BRONZE

UPC

781810183410

Dimensiones

Dimension - Bolt Size fraction

3/4

Certificaciones y Cumplimiento

Certification - CSA Approved

No

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logística

Minimum Pack Quantity

1

Recursos y descargas