text.skipToContent text.skipToNavigation

1-Pole Flex Rated Finger-Safe Power Distribution Block

By Burndy 

Catalog ID: BDBMCS5F1FS

By Burndy
Catalog ID:  BDBMCS5F1FS
Distribution block, One pole Finger Safe 4 AWG-500 Kcmil (Run), 14-2 AWG (Tap).

Provides capability to create as many poles as required and Up to 30 tap conductors accommodated

Add to List

More Options

Where to Buy

Product Details

General

Application VERSI-POLE Power Distribution Blocks are designed to provide modular solutions to power distribution applications.
Connector Type Power Distribution Block
EU RoHS Indicator Yes
Insulation Y
Material Aluminum
Plated Y
Plating Type Tin
Sub Brand VERSIPOLE
Temperature Rating 194
Trade Name VERSIPOLE™
Type BDB
UPC 781810676448
UPC 12 Digit 7818106764488

Dimensions

Height 4.52 in
Length 5.71 in

Electrical Ratings

Rating - Minimum Voltage 600
Voltage - Maximum 600 V

Conductor Related

Conductor Type
  • AL C Str-Run
  • CU C Str-Run
  • AL C Str-Tap
  • CU C Str-Tap

Certifications and Compliance

Certification - CSA Approved No
Certification - cULus Yes
Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 1

Resources and Downloads

Customer Notices

Sales Drawings