text.skipToContent text.skipToNavigation

1-Pole Flex Rated Finger-Safe Power Distribution Block

By Burndy 

Catalog ID: BDBLCS3A1FS

By Burndy
Catalog ID:  BDBLCS3A1FS
Distribution block, One pole Finger Safe 6 AWG- 350 Kcmil (Run), 14-4 AWG (Tap).

Provides capability to create as many poles as required and Up to 30 tap conductors accommodated,Finger-Safe style

Add to List

More Options

Where to Buy

Product Details

General

Application VERSI-POLE Power Distribution Blocks are designed to provide modular solutions to power distribution applications.
Connector Type Power Distribution Block
EU RoHS Indicator Yes
Insulation Y
Material Aluminum
Number Of Poles 1
Plated Y
Plating Type Tin
Sub Brand VERSIPOLE
Temperature Rating 194° F
Trade Name VERSIPOLE™
Type BDB
UPC 781810676509
UPC 12 Digit 7818106765099

Dimensions

Dimension - Height inch 4.15
Dimension - L Length Overall mm 83
Dimension - Length Overall inch 3.25

Electrical Ratings

Amperage Rating 310 A
Rating - Minimum Voltage 600
Voltage - Maximum 600 V

Conductor Related

Conductor - AL Str Run Range 6 AWG - 350 kcmil
Conductor - AL Str Tap Range 14 AWG - 4 AWG
Conductor - Copper Str Run Range 6 AWG - 350 kcmil
Conductor - Copper Str Tap Range 14 AWG - 4 AWG
Conductor Type
  • AL C Str-Run
  • CU C Str-Run
  • AL C Str-Tap
  • CU C Str-Tap

Certifications and Compliance

Certification - CSA Approved No
Certification - cULus Yes
Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 1

Resources and Downloads

Customer Notices

Sales Drawings