text.skipToContent text.skipToNavigation

1-Pole Flex Rated Power Distribution Block

By Burndy 

Catalog ID: BDBLCS6V1

By Burndy
Catalog ID:  BDBLCS6V1
Distribution block, One pole Open Style 4 AWG-500 Kcmil (Run), Tap 4 AWG-500 Kcmil (Tap).

Provides capability to create as many poles as required and Up to 30 tap conductors accommodated

Add to List

More Options

Where to Buy

Product Details

General

Application VERSI-POLE Power Distribution Blocks are designed to provide modular solutions to power distribution applications.
Connector Type Power Distribution Block
EU RoHS Indicator Yes
Insulation Y
Material Aluminum
Number Of Poles 1
Plated Y
Plating Type Tin
Sub Brand VERSIPOLE
Temperature Rating 194° F
Trade Name VERSIPOLE™
Type BDB
UPC 781810675618
UPC 12 Digit 7818106756188

Dimensions

Dimension - Height inch 4.15
Dimension - L Length Overall mm 83
Dimension - Length Overall inch 3.25

Electrical Ratings

Amperage Rating 760 A
Rating - Minimum Voltage 600
Voltage - Maximum 600 V

Conductor Related

Conductor - AL Str Run Range 4 AWG - 500 kcmil
Conductor - AL Str Tap Range 4 AWG - 500 kcmil
Conductor - Copper Str Run Range 4 AWG - 500 kcmil
Conductor - Copper Str Tap Range 4 AWG - 500 kcmil
Conductor Type
  • AL C Str-Run
  • CU C Str-Run
  • AL C Str-Tap
  • CU C Str-Tap

Certifications and Compliance

Certification - CSA Approved No
Certification - cULus Yes
Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 1

Resources and Downloads

Customer Notices

Sales Drawings