text.skipToContent text.skipToNavigation

1-Pole Flex Rated Power Distribution Block

By Burndy 

Catalog ID: BDBMCS2N1

By Burndy
Catalog ID:  BDBMCS2N1
Distribution block, One pole Open Style 14-2/0 AWG (Run), 14-2/0 AWG (Tap).

Provides capability to create as many poles as required and Up to 30 tap conductors accommodated

Add to List

More Options

Where to Buy

Product Details

General

Application VERSI-POLE Power Distribution Blocks are designed to provide modular solutions to power distribution applications.
Connector Type Power Distribution Block
EU RoHS Indicator Yes
Insulation Y
Material Aluminum
Plated Y
Plating Type Tin
Sub Brand VERSIPOLE
Temperature Rating 194
Trade Name VERSIPOLE™
Type BDB
UPC 781810675632
UPC 12 Digit 7818106756322

Electrical Ratings

Rating - Minimum Voltage 600
Voltage - Maximum 600 V

Conductor Related

Conductor Type
  • AL C Str-Run
  • CU C Str-Run
  • AL C Str-Tap
  • CU C Str-Tap

Certifications and Compliance

Certification - CSA Approved No
Certification - cULus Yes
Standards - RoHS Compliance Status CM

Logistics

Minimum Pack Quantity 1

Resources and Downloads

Customer Notices

Sales Drawings