text.skipToContent text.skipToNavigation

KS15RK

by Burndy 

Catalog ID: KS15RK

High copper alloy Split Bolt, SERVIT,Torque:165 in-lb,Copper Conductor Stranded - Run Range:8 Str. - 6 Sol.

Features: UL467 Listed For Direct Burial Applications In Earth Or Concrete, Compact, High-Strength, High Copper Alloy SERVIT Split-Bolt Has Free-Running Threads And Easy To Grip Wrench Flats, Highly Resistant To Cracking And Corrosion, Width: 0.38 IN, Conductor Type: Run And Tap: Solid Copperweld, Commercial Stranded And Solid Copper, Length: 0.45 IN, Installation Torque: 80 IN-LB, Package: Clamshell, Cross Flats: 0.5 IN

Product Details

General

Application For Direct Burial Applications In Earth Or Concrete, Copper
Connector Type Split Bolt
Construction Material - Main Copper
EU RoHS Indicator Yes
Installation Torque Recommended in-lb 80 LBS/in
Material Copper
Plated N
Plating Type Unplated
Sub Brand SERVIT
Trade Name SERVIT
Type KS, Compact
UPC 781810359983
UPC 12 Digit 7818103599833

Dimensions

Dimension - B Length fraction 9/20 in
Dimension - B Length inch 0.45 in
Dimension - Cross Flats inch 0.5 in
Dimension - Length Overall inch 0.85 in
Dimension - Thread Size -
Dimension - Width fraction 53/93 in
Dimension - Width inch 0.57 in

Conductor Related

Conductor - Copper Str Run 10 AWG;9 AWG;8 AWG
Conductor - Copper Str Run Range 10 AWG-8 AWG
Conductor - Copper Str Tap 14 AWG;12 AWG;10 AWG;9 AWG;8 AWG
Conductor - Copper Str Tap Range 14 AWG-8 AWG

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Certification - UL Recognized N
Certification - cULus N
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 10
Number of Pieces in Package 5
Packaging Type Clamshell

Resources/Downloads

Customer Notices

Sales Drawings