text.skipToContent text.skipToNavigation

KS17RK

by Burndy 

Catalog ID: KS17RK

High copper alloy Split Bolt, SERVIT,Torque:80in-lb,Copper Conductor Solid - Tap Range:14 AWG-8 AWG.

Features: UL467 Listed For Direct Burial Applications In Earth Or Concrete, Compact, High-Strength, High Copper Alloy SERVIT Split-Bolt Has Free-Running Threads And Easy To Grip Wrench Flats, Highly Resistant To Cracking And Corrosion, Width: 0.45 IN, Package: Clamshell, Cross Flats: 0.63 IN, Installation Torque: 165 IN-LB, Length: 1.14 IN, Conductor Type: Run And Tap: Solid Copperweld, Commercial Stranded And Solid Copper, Type D Copperweld, Stranded Copperweld, Type A Copperweld

Product Details

General

Application For Direct Burial Applications In Earth Or Concrete, Copper
Connector Type Split Bolt
Construction Material - Main Copper
EU RoHS Indicator Yes
Installation Torque Recommended in-lb 165 LBS/in
Material Copper
Plated N
Plating Type Unplated
Sub Brand SERVIT
Trade Name SERVIT
Type KS, Compact
UPC 781810360002
UPC 12 Digit 7818103600022

Dimensions

Dimension - B Length fraction 29/50 in
Dimension - B Length inch 0.58 in
Dimension - Cross Flats inch 0.63 in
Dimension - Length Overall inch 1.14 in
Dimension - Thread Size -
Dimension - Width fraction 7/10 in
Dimension - Width inch 0.7 in

Conductor Related

Conductor - Copper Solid Run 9 AWG;8 AWG;7 AWG;6 AWG
Conductor - Copper Solid Run Range 9 AWG-6 AWG
Conductor - Copper Solid Tap 14 AWG;13 AWG;12 AWG;11 AWG;10 AWG;9 AWG;8 AWG;7 AWG;6 AWG
Conductor - Copper Solid Tap Range 14 AWG-6 AWG
Conductor - Copper Str Run 8 AWG
Conductor - Copper Str Run Range 8 AWG
Conductor - Copper Str Tap 14 AWG;12 AWG;10 AWG;9 AWG;8 AWG
Conductor - Copper Str Tap Range 14 AWG-8 AWG

Certifications and Compliance

Certification - CSA Approved Yes
Certification - ETL No
Standards - RoHS Compliance Status CM
UL Listed Yes

Logistics

Minimum Pack Quantity 10
Number of Pieces in Package 3
Packaging Type Clamshell

Resources/Downloads

Customer Notices

Sales Drawings