text.skipToContent text.skipToNavigation

Cast iron bench mount, black lacquer coated, Use on MY28 and MY29 HYTOOL™ Only

By Burndy 

Catalog ID: BMYBCHMT

By Burndy
Catalog ID:  BMYBCHMT
Bench mount for MY28 and MY29 Only.

  • ALTERNATE MATERIAL: ALLOY 30 AND 365-T6 ALUMINUM
  • Add to List

    More Options

    Where to Buy

    Product Details

    General

    Application Accessory, Bench Mount
    Application - For Use On Use with MY28 and MY29 HYTOOL™ only
    Finish Type Coated With Black Lacquer
    Material Cast iron, Alternate material: Alloy 30 and 365-T6 Aluminum
    Tool Type Accessory
    Type Accessory
    UPC 781810011171
    UPC 12 Digit 7818100111711

    Dimensions

    Dimensions 6.19 in x 3.25 in x 2.81 in
    Height 2.81 in
    Length 6.19 in
    Width 3.25 in

    Certifications and Compliance

    Standards - RoHS Compliance Status EX

    Logistics

    Minimum Pack Quantity 1
    Package Contents Bench Mount only

    Resources and Downloads

    Customer Notices

    Sales Drawings