text.skipToContent text.skipToNavigation

PAT46CLWSL5PB

by Burndy 

Catalog ID: PAT46CLWSL5PB

PATRIOT® 15-Ton Covered C-Head Battery Actuated Crimper, Hydraulic Self-Contained, (2) 5.0Ah 18V Li-ion Batteries, 120V-AC Charger, Nylon Pro Bag

  • 2” jaw opening
  • Used with P dies
  • U dies with PUADP1 adapter (sold separately)
  • Light weight, scoop style C-head with 355º head rotation
  • Ergonomically balanced

5 year limited warranty, Lifetime warranty on INFINITY DRIVE®, 3 year warranty on batteries and charger

Product Details

General

Application Crimping
Application - For Use On Copper, Aluminum, ACSR Terminals and Splices
Battery Type 5.0Ah 18V Li-Ion (Accepts 2.0Ah-6.0Ah Makita LI Batteries)
Container Type Nylon Pro Bag
Crimp Force Capacity 15 ton
Die Type P Die and U Die with PUADP1 Adapter
EU RoHS Indicator Contact Manufacturer
Power Source 120V-AC Charger
Recharge Time 0.75 h
Tool Type Battery Actuated Crimper
Trade Name PATRIOT®
Type Crimper
UPC 621945561670
UPC 12 Digit 621945561670

Dimensions

Height 12.88 in
Jaw Width 2.00 in
Length 18.44 in
Weight 18.9 lb
Width 3.26 in

Electrical Ratings

Operating Voltage 18 VDC

Conductor Related

Crimping Ranges Copper: #14 AWG Str. - 1500 kcmil; Aluminum: #8 AWG - 1250 kcmil; Ground Rod: 1/2"-1" diameter

Certifications and Compliance

Certification - CSA Approved No
Certification - UL Recognized No
Certification - cULus No

Logistics

Minimum Pack Quantity 1

Resources/Downloads