text.skipToContent text.skipToNavigation

PAT46LWLILCBPB

by Burndy 

Catalog ID: PAT46LWLILCBPB

PATRIOT® 15-Ton Latch Head Battery Actuated Crimper, Hydraulic Self-Contained, No Batteries, No Charger, Nylon Pro Bag

  • 2” jaw opening
  • Used with P dies
  • U dies with PUADP1 adapter (sold separately)
  • Light weight, “latch head” with 355º head rotation
  • Ergonomically balanced

5 year limited warranty, Lifetime warranty on INFINITY DRIVE®, 3 year warranty on batteries and charger

Product Details

General

Application Crimping
Application - For Use On Copper, Aluminum, ACSR Terminals and Splices
Battery Type No Batteries Included (Accepts 2.0Ah-6.0Ah Makita LI Batteries)
Container Type Nylon Pro Bag
Crimp Force Capacity 15 ton
Die Type P Die and U Die with PUADP1 Adapter
EU RoHS Indicator Contact Manufacturer
Power Source No Charger
Tool Type Battery Actuated Crimper
Trade Name PATRIOT®
Type Crimper
UPC 621945561625
UPC 12 Digit 621945561625

Dimensions

Height 13.93 in
Jaw Width 2.00 in
Length 18.59 in
Weight 16.8 lb
Width 3.26 in

Electrical Ratings

Operating Voltage 18 VDC

Conductor Related

Crimping Ranges Copper: #14 AWG Str. - 1500 kcmil; Aluminum: #8 AWG - 1250 kcmil; Ground Rod: 1/2"-1" diameter

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status UI
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads