text.skipToContent text.skipToNavigation

PAT46LWLIPB

by Burndy 

Catalog ID: PAT46LWLIPB

PATRIOT® 15-Ton Latch Head Battery Actuated Crimper, Hydraulic Self-Contained, (2) 3.0Ah 18V Li-ion Batteries, 120V-AC Charger, Nylon Pro Bag

  • 2” jaw opening
  • Used with P dies
  • U dies with PUADP1 adapter (sold separately)
  • Light weight, “latch head” with 355º head rotation
  • Ergonomically balanced

5 year limited warranty, Lifetime warranty on INFINITY DRIVE®, 3 year warranty on batteries and charger

Product Details

General

Application Crimping
Application - For Use On Copper, Aluminum, ACSR Terminals and Splices
Battery Type 3.0Ah 18V Li-Ion (Accepts 2.0Ah-6.0Ah Makita LI Batteries)
Container Type Nylon Pro Bag
Crimp Force Capacity 15 ton
Die Type P Die and U Die with PUADP1 Adapter
EU RoHS Indicator Under Review
Power Source 120V-AC Charger
Recharge Time 0.5 h
Sub Brand PATRIOT® Crimper
Tool Type Battery Actuated Crimper
Trade Name PATRIOT®
Type Crimper
UPC 621945561472
UPC 12 Digit 621945561472

Dimensions

Dimensions 18.59 in x 3.26 in x 13.93 in
Height 13.93 in
Jaw Width 2.00 in
Length 18.59 in
Weight 16.8 lb
Width 3.26 in

Electrical Ratings

Operating Voltage 18 VDC

Conductor Related

Crimping Ranges Copper: #14 AWG Str. - 1500 kcmil; Aluminum: #8 AWG - 1250 kcmil; Ground Rod: 1/2"-1" diameter

Certifications and Compliance

Standards - RoHS Compliance Status UI

Logistics

Minimum Pack Quantity 1

Resources/Downloads