text.skipToContent text.skipToNavigation

PAT600CLIPB

by Burndy 

Catalog ID: PAT600CLIPB

PATRIOT® 6-Ton Covered Latch Head Battery Actuated Crimper, (2) 3.0Ah 18V Li-ion Batteries, 120V-AC Charger, Pro Bag

  • Specialized latch head design with 180° rotation
  • Permanent D3 crimp groove accepts all W Dies
  • High speed pump completes crimp in approximately 3 seconds
  • Enhanced clearance for tap connections
  • Ergonomically balanced
5 year limited warranty, Lifetime warranty on INFINITY DRIVE®, 3 year warranty on batteries and charger

Product Details

General

Application Crimping
Battery Type 3.0Ah 18V Li-Ion (Accepts 2.0Ah-6.0Ah Makita LI Batteries)
Container Type Nylon Pro Bag
Crimp Force Capacity 6 ton
Die Type W and X Die
Recharge Time 0.5 h
Tool Type Battery Actuated Crimper
Trade Name PATRIOT®
Type Crimper
UPC 621945562233
UPC 12 Digit 621945562233

Dimensions

Height 13.75 in
Length 14.50 in
Weight 10.1 lb
Width 3.50 in

Electrical Ratings

Operating Voltage 18 VDC

Conductor Related

Crimping Ranges Copper: #8 AWG - 600 kcmil; Copper Flex: #8 AWG - 350 kcmil; Aluminum: #8 AWG - 350 kcmil

Certifications and Compliance

Certification - CSA Approved No
Certification - ETL No
Certification - UL Recognized No
Certification - cULus No
Standards - RoHS Compliance Status EX
UL Listed No

Logistics

Minimum Pack Quantity 1

Resources/Downloads