text.skipToContent text.skipToNavigation

PAT750T3U05D2

by Burndy 

Catalog ID: PAT750T3U05D2

PATRIOT® T3 Technology 12-Ton Battery Crimper, C-Head, Uncovered, (2) 5.0Ah 18V Li-Ion Batteries, 12V-DC Charger, Hard Case

  • TRACK crimp locations with onboard GPS - BURNDY Exclusive!
  • TRACE individual crimps with comments and output force validation
  • TRANSMIT via Bluetooth® technology and sync data to the cloud
  • C-head with 1.65" jaw opening with 355° head rotation
  • Used with U dies
  • Bright LED worklight and Red/Green LED to validate output force
  • Improved ergonomic design with more balance and better grip to reduce user fatigue
  • Patented T-Track alignment guide for HYGROUND® as well as other asymmetrical connectors
  • Accepts 2.0Ah-6.0Ah Makita Lithium-ion Batteries

5 year limited warranty, Lifetime warranty on INFINITY DRIVE®, 3 year warranty on batteries and charger

Product Details

General

Application Crimping
Application - For Use On Tension Sleeves, Taps, Aerial Cable, Terminals & Splices, HYGROUND® Compression Grounding
Battery Type 5.0Ah 18V Li-Ion (Accepts 2.0Ah-6.0Ah Makita LI Batteries)
Container Type Hard Case
Crimp Force Capacity 12 ton
Die Type U Die
Power Source 12V-DC Charger
Recharge Time 0.75 h
Tool Type Battery Actuated Crimper, T3 Techonology
Trade Name PATRIOT®
Type Crimper
UPC 621945559004
UPC 12 Digit 621945559004

Dimensions

Dimensions 15.75 in x 3.25 in x 14.75 in
Height 14.75 in
Jaw Width 1.65 in
Length 15.75 in
Weight 30.1 lb
Width 3.25 in

Electrical Ratings

Operating Voltage 18 VDC

Conductor Related

Crimping Ranges Copper: #14 sol. - 750 kcmil; Aluminum: #8 sol. - 750 kcmil; ACSR: #4 AWG - 556.5 kcmil; Ground Rod: 1/2" - 1" diameter

Resources/Downloads

Customer Notices

Sales Drawings